Axygen® 80 µm AxySeal Sealing Film for Tissue Culture, Short-Term Storage and Transportation, Nonsterile
产品编号PCR-SP

Axygen® microplate sealing films are designed for applications ranging from PCR and Real-Time PCR to ELISA and cell culture. Axygen’s sealing films are the easiest and most cost-effective method for sealing plates. They can be used in wide temperature ranges, making them suitable for many applications.
- Polyester based with uniformly and consistently applied acrylic adhesive to eliminate the edge effect in sensitive ELISA assays
- Suitable for sealing tissue culture plates, for short term storage and incubation, for transport and the containment of biohazardous solutions
- Available in both nonsterile and sterile packaging
已添加至购物车
详情
产品编号 | PCR-SP |
Qty./Pk | 100 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Plate Format | Sealing films |
Sterile | No |
Thickness | 80 µm |
Packaging Format | 100 Films/Pk, 5 Packs/Cs |
Application | Diagnostics |
产品规格文件