text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Conical Centrifuge Tubes, Ungraduated, without Screw Cap

E-mail

These tubes feature more consistent uniform wall thickness, a well formed conical tapered tip, and durable tip radius. The tubes are designed to withstand centrifugation up to 3000 RCF.

Screw caps are sold separately. Product is supplied nonsterile.

For screw caps, see Cat. Nos. 9998-13, 99999-13 to fit Cat. No. 99502-5; see Cat. No. 9998-15, 99999-15 to fit Cat. Nos. 99502-10, 99502-15; see Cat. Nos. 9999-24 to fit Cat. No. 99502-50.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
99502-10 PYREX® 10 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap   125 / Pk     125 / Cs     PYREX®   $137.26 per case
99502-15 PYREX® 15 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap   125 / Pk     125 / Cs     PYREX®   $166.78 per case
99502-5 PYREX® 5 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap   125 / Pk     125 / Cs     PYREX®   N/A per case
99502-50 PYREX® 50 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap   72 / Pk     72 / Cs     PYREX®   N/A per case