text.skipToContent text.skipToNavigation

PYREX® Disposable Glass Serological Pipets, Individually Wrapped, Sterile, Plugged, To Deliver

E-mail

These pipets, calibrated “To Deliver” with blow-out, offer long, slender, tapered tips to make ­pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for ­burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to ISO standards. Reference: ASTM E-714.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
7077-10N PYREX®ディスポーザブルメスピペット、個包装、綿栓入、滅菌済、10.0ml   100 / パック     600 / ケース     PYREX®   ¥121,740 per case
7077-1N PYREX®ディスポーザブルメスピペット、個包装、綿栓入、滅菌済、1.0ml   200 / パック     800 / ケース     PYREX®   ¥92,520 per case
7077-2N PYREX®ディスポーザブルメスピペット、個包装、綿栓入、滅菌済、2.0ml   180 / パック     720 / ケース     PYREX®   ¥92,400 per case
7077-5N PYREX® 5 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged $739.66 per case