These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These test tubes are annealed, resistant to heat and chemically stable. Rims are fire-polished. The 25 mm diameter tubes do not have a marking spot.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 70800-13 | PYREX® VISTA™ 9 mL Test Tubes, 13x100 mm | 50 / Pk | 200 / Cs | PYREX® | 75,34 € | per case | |
| 70800-15 | PYREX® VISTA™ 14 mL Test Tubes, 15x125 mm | 50 / Pk | 200 / Cs | PYREX® | 97,75 € | per case | |
| 70800-25 | PYREX® VISTA™ 55 mL Test Tubes, 25x150 mm | 50 / Pk | 200 / Cs | PYREX® | N/A | per case | |
| 70800-25X | PYREX® VISTA™ 70 mL Test Tubes, 25x200 mm | N/A | per case |