text.skipToContent text.skipToNavigation

Falcon® Pipets, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk

E-mail

Corning’s triple-bagged packaged pipets are a safety and convenience revolution. This packaging protects the product from external contamination and is ideal for laboratory clean rooms, such as cell-based vaccine or drug production facilities.

  • Triple-bagged in two outer bags
  • Manufactured and packaged with animal-free materials
  • Sterility Assurance Level (SAL) of 10-6
  • USP Class VI tested
  • Nonpyrogenic
  • Noncytotoxic
  • RNase-/DNase-free
  • Human DNA-free
  • Low particulate according to USP<788>
  • Extractables data available upon request
  • Color-coded magnifier stripes make volume reading and size selection easier
  • Bidirectional graduations provide choice of ascending and descending scales
  • Negative graduations allow additional working volume
  • Each pipet is individually wrapped in easy open plastic
  • No need for decontamination spraying with alcohol
  • Manufactured in USA

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
Product Number355024 Product NameFalcon® Pipet, 1mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 1000/CS Qty./Pk  10 / Pk   Qty./Cs  1000 / Cs   Brand  Falcon®   Price $472.82 Unit Size per case
Product Number355025 Product NameFalcon® Pipet, 2mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 1000/CS Qty./Pk  10 / Pk   Qty./Cs  1000 / Cs   Brand  Falcon®   Price $493.97 Unit Size per case
Product Number355026 Product NameFalcon® Pipet, 5mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 200/CS Qty./Pk  10 / Pk   Qty./Cs  200 / Cs   Brand  Falcon®   Price $143.03 Unit Size per case
Product Number355027 Product NameFalcon® Pipet, 10mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 200/CS Qty./Pk  10 / Pk   Qty./Cs  200 / Cs   Brand  Falcon®   Price $144.84 Unit Size per case
Product Number355028 Product NameFalcon® Pipet, 25mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 200/CS Qty./Pk  10 / Pk   Qty./Cs  200 / Cs   Brand  Falcon®   Price $270.94 Unit Size per case
Product Number355029 Product NameFalcon® Pipet, 50mL, Serol Triple Bagged, Plastic/Plastic, Sterile, Bulk, 10/PK, 100/CS Qty./Pk  10 / Pk   Qty./Cs  100 / Cs   Brand  Falcon®   Price $268.17 Unit Size per case