text.skipToContent text.skipToNavigation

Corning® PureCoat™ Amine and Carboxyl Plates

E-mail

Corning PureCoat Amine (positively charged) and Carboxyl (negatively charged) surfaces provide improved cell attachment, faster cell proliferation, and enhanced recovery post-thaw over standard TC surfaces. These surfaces function with a broad range of primary, transfected, transformed, and fastidious cell types, and have demonstrated utility in serum-reduced or serum-free conditions.

Choose your specification

Surface Treatment
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354721 Corning® PureCoat™ Amine 6-well Plate, 5/Case   5 / Pk     5 / Cs     Corning®   $73.12 per case
354723 Corning® PureCoat™ Amine 24-well Plate, 5/Case   5 / Pk     5 / Cs     Corning®   $76.72 per case
354773 Corning® PureCoat™ 6-well Carboxyl Plate, 5/Case   5 / Pk     5 / Cs     Corning®   $53.50 per case
356721 Corning® PureCoat™ Amine 6-well Plate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   ¥39,900 per case
356723 Corning® PureCoat™ Amine 24-well TC-treated Plate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   ¥54,200 per case
356773 Corning® PureCoat™ 6-well Carboxyl Plate, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   ¥36,300 per case