经过精心设计,旨在提供最高水平的准确度、可重复性和舒适度
所有Lambda Plus移液器均提供单通道、8通道和12通道三种配置,可保持平稳的活塞运动且极为省力。可以通过转动拇指转轮或活塞按钮来设定量程,锁定装置能防止意外更改。即使在反复使用和高压蒸汽灭菌后,Lambda Plus移液器的移液准确度亦不受影响。每支移液器均提供校正装置,方便自行校准。
特性
- 出厂前严格按照ISO 8655标准校准——3年质保
- 可对整支移液器进行高压蒸汽灭菌且防紫外线
- 适配所有常见品牌吸头
- 可调节的吸头排出器
经过精心设计,旨在提供最高水平的准确度、可重复性和舒适度
所有Lambda Plus移液器均提供单通道、8通道和12通道三种配置,可保持平稳的活塞运动且极为省力。可以通过转动拇指转轮或活塞按钮来设定量程,锁定装置能防止意外更改。即使在反复使用和高压蒸汽灭菌后,Lambda Plus移液器的移液准确度亦不受影响。每支移液器均提供校正装置,方便自行校准。
特性
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
4070 | Corning® 0.1-2 µL Lambda™ Plus Single-channel Pipettor, Autoclavable | 1 / Pk | 1 / Cs | Corning® | N/A | per case | |
4070-STD | Corning® 0.1-2 µL Lambda™ Plus Single-channel Pipettor, Autoclavable,ISO17025, Calibration 3x10 | N/A | per case | ||||
4071 | Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable | N/A | per case | ||||
4071-STD | Corning® 0.5-10 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4072 | Corning® 2-20 µL Lambda™ Plus单通道移液器,可高压蒸汽灭菌 | N/A | per case | ||||
4072-STD | Corning® 2-20 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4073 | Corning® 10-100 µL Lambda™ Plus单通道移液器,可高压蒸汽灭菌 | N/A | per case | ||||
4073-STD | Corning® 10-100 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4074 | Corning® 20-200 µL Lambda™ Plus单通道移液器,可高压蒸汽灭菌 | N/A | per case | ||||
4074-STD | Corning® 20-200 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4075 | Corning® 100-1,000 µL Lambda™ Plus单通道移液器,可高压蒸汽灭菌 | N/A | per case | ||||
4075-STD | Corning® 100-1,000 µL Lambda™ Plus Single-channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4080 | Corning® 1-10 µL Lambda™ Plus 8通道移液器 | N/A | per case | ||||
4080-STD | Corning® 0.5-10 µL Lambda™ Plus 8-Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4081 | Corning® 5-50 µL Lambda™ Plus 8通道移液器 | N/A | per case | ||||
4081-STD | Corning® 5-50 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4082 | Corning® 20-200 µL Lambda™ Plus 8通道移液器 | N/A | per case | ||||
4082-STD | Corning® 20-200 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4083 | Corning® 50-300 µL Lambda™ Plus 8通道移液器 | N/A | per case | ||||
4083-STD | Corning® 50-300 µL Lambda™ Plus 8 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4084 | Corning® 1-10 µL Lambda™ Plus 12通道移液器 | N/A | per case | ||||
4084-STD | Corning® 0.5-10 µL Lambda™ Plus 12-Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4085 | Corning® 5-50 µL Lambda™ Plus 12通道移液器 | N/A | per case | ||||
4085-STD | Corning® 5-50 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4086 | Corning® 20-200 µL Lambda™ Plus 12通道移液器 | N/A | per case | ||||
4086-STD | Corning® 20-200 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case | ||||
4087 | Corning® 50-300 µL Lambda™ Plus 12通道移液器 | N/A | per case | ||||
4087-STD | Corning® 50-300 µL Lambda™ Plus 12 Channel Pipettor, Autoclavable, ISO17025, Calibration 3x10 | N/A | per case |