text.skipToContent text.skipToNavigation

PYREX® Product Standard Stopcock, Body, Rotaflo PTFE High Performance, Two-way, 90° Angle, Plain Bore

E-mail

These high performance Rotaflo® 90° angle stopcocks can be adjusted. They are designed so that only chemically resistant Polytetrafluoroethylene (PTFE) and PYREX® borosilicate glass are in contact with liquids and gases. The Rotaflo® stopcock design permits fine flow adjustment. Lubrication is not required and assembly is fast because there are no O-Rings, washers or nuts. The seal is visible when open or closed.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
7473-10 PYREX® 0-10 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock   1 / Pk     1 / Cs     PYREX®   per case
7473-3 PYREX® 0-3 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock   1 / Pk     1 / Cs     PYREX®   per case
7473-6 PYREX® 0-6 mm Plain Bore Rotaflo® Two-Way 90° Angle Stopcock   1 / Pk     1 / Cs     PYREX®   per case