Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Reusable Glass Measuring Pipets, TD, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7070-10

Learn More

These reusable 10 mL PYREX® pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-1293. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Calibrated "to deliver" (TD) their total capacity without blow-out. Color-coded by size for easy identification. Colored graduations are enameled onto the glass. The top end is constricted (Mohr type).
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 7070-10 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Tolerance | 0.03 mL |
Length | 380 mm (approx.) |
O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.14025163
- Quality Certificate - Lot No.32724037
- Quality Certificate - Lot No.11024050
- Quality Certificate - Lot No.31823058
- Quality Certificate - Lot No.01423024
- Quality Certificate - Lot No.31622021
- Quality Certificate - Lot No.23822003
- Quality Certificate - Lot No.18621008
- Quality Certificate - Lot No.17621050
- Quality Certificate - Lot No.02221061
- Quality Certificate - Lot No.33720027
- Quality Certificate - Lot No.31720024
- Quality Certificate - Lot No.03820026
- Quality Certificate - Lot No.02820023
- Quality Certificate - Lot No.06019012
- Quality Certificate - Lot No.05319008
- Quality Certificate - Lot No.00319098
- Quality Certificate - Lot No.34018100
- Quality Certificate - Lot No.30618015
- Quality Certificate - Lot No.28118054
- Quality Certificate - Lot No.18318022
- Quality Certificate - Lot No.16318018
- Quality Certificate - Lot No.00918015
- Quality Certificate - Lot No.33817062
- Quality Certificate - Lot No.33317040
- Quality Certificate - Lot No.21517053
- Quality Certificate - Lot No.13717001
- Quality Certificate - Lot No.06017013
- Quality Certificate - Lot No.05617010
- Quality Certificate - Lot No.30916013