Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Neonatal Porcine Islet Culture Medium
Product Number98-343-CV

This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 98-343-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Storage Recommendation | 2°C to 8°C |
Specifications Documents