Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 15 mm Netwell™ Insert with 440 µm Mesh Size Polyester Membrane, Sterile
Product Number3478

- These 15mm diameter Netwell inserts have 440µm polyester mesh bottoms attached to polystyrene rings or housing
- They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices or explants at the air-media interface
- Handy carriers are available for immunocytochemical staining of tissue slices (sold separately)
- Provides coarse filtration of tissue homogenates, cell suspensions and microcarriers
- Supplied sterile and pre-loaded in 12-well microplates
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3478 |
数量/包 | 12 /包 |
数量/箱 | 48 /箱 |
品牌 | Corning® |
Specifications Documents
Compatible Accessories

Corning® Netwell™ 12-well Carrier Kit for 15 mm Inserts, Nonsterile
3520Out of Stock
$201.69 per case
Available Certificates
- Quality Certificate - Lot No.05825004
- Quality Certificate - Lot No.05725012
- Quality Certificate - Lot No.35824033
- Quality Certificate - Lot No.23524006
- Quality Certificate - Lot No.17324014
- Quality Certificate - Lot No.17224008
- Quality Certificate - Lot No.17024003
- Quality Certificate - Lot No.10924050
- Quality Certificate - Lot No.10824006
- Quality Certificate - Lot No.08824044
- Quality Certificate - Lot No.08724005
- Quality Certificate - Lot No.08624034
- Quality Certificate - Lot No.07424032
- Quality Certificate - Lot No.34622002
- Quality Certificate - Lot No.33522036
- Quality Certificate - Lot No.33422042
- Quality Certificate - Lot No.33422041
- Quality Certificate - Lot No.33322044
- Quality Certificate - Lot No.33322040
- Quality Certificate - Lot No.33322006
- Quality Certificate - Lot No.33222055
- Quality Certificate - Lot No.33222028
- Quality Certificate - Lot No.33222008
- Quality Certificate - Lot No.31322024
- Quality Certificate - Lot No.31322004
- Quality Certificate - Lot No.31222056
- Quality Certificate - Lot No.31222041
- Quality Certificate - Lot No.31222007
- Quality Certificate - Lot No.31122046
- Quality Certificate - Lot No.31122002