Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Thermowell® GOLD 0.2 mL Polypropylene PCR Tubes with Flat Cap, Assorted Colors
Product Number3744
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- 0.2 mL PCR tubes (assorted colors) are made of thin wall polypropylene and designed for precise fit in heat blocks to optimize heat transfer
- With flat cap for easy piercing and marking
- Nonsterile and DNase- and RNase-free
- Autoclavable at 121°C and will withstand centrifugation to 10,000 x g
- Assorted colors include blue, green, violet, orange, red and yellow
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$145.23 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3744 |
Qty./Pk | 500 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Sterile | No |
Capacity | 0.2 mL |
Bottom Style | Conical |
Cap Style | Flat top |
Cap Material | Polypropylene |
Cap Color | Assorted |
Color | Assorted |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16024024
- Quality Certificate - Lot No.11124012
- Quality Certificate - Lot No.08224012
- Quality Certificate - Lot No.21623001
- Quality Certificate - Lot No.19623002
- Quality Certificate - Lot No.17823001
- Quality Certificate - Lot No.27522035
- Quality Certificate - Lot No.14022002
- Quality Certificate - Lot No.06322005
- Quality Certificate - Lot No.19917007
- Quality Certificate - Lot No.19717006
- Quality Certificate - Lot No.19517005
- Quality Certificate - Lot No.18217004
- Quality Certificate - Lot No.17117003
- Quality Certificate - Lot No.16817002
- Quality Certificate - Lot No.15917001
- Quality Certificate - Lot No.28914383
- Quality Certificate - Lot No.06114383
- Quality Certificate - Lot No.33113383
- Quality Certificate - Lot No.15813383
- Quality Certificate - Lot No.13713166
- Quality Certificate - Lot No.11613383
- Quality Certificate - Lot No.01013010
- Quality Certificate - Lot No.19412011
- Quality Certificate - Lot No.03912025
- Quality Certificate - Lot No.24411004
- Quality Certificate - Lot No.09811018
- Quality Certificate - Lot No.27310032
- Quality Certificate - Lot No.07610032
- Quality Certificate - Lot No.25809027