Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack Pipet Tip, 10 µL, Extended Length, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberMRF-10XT-L-R-S


Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
Product Number | MRF-10XT-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Maximum Volume Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Red |
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09425000
- Quality Certificate - Lot No.09025000
- Quality Certificate - Lot No.07925000
- Quality Certificate - Lot No.06225000
- Quality Certificate - Lot No.05525000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.02425000
- Quality Certificate - Lot No.36524000
- Quality Certificate - Lot No.35224000
- Quality Certificate - Lot No.34024000
- Quality Certificate - Lot No.33724000
- Quality Certificate - Lot No.32424000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.30924000
- Quality Certificate - Lot No.28924000
- Quality Certificate - Lot No.28124000
- Quality Certificate - Lot No.27824000
- Quality Certificate - Lot No.27424000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.25524000
- Quality Certificate - Lot No.24924000
- Quality Certificate - Lot No.24724000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.21824000
- Quality Certificate - Lot No.20824000
- Quality Certificate - Lot No.20424000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.19524000