Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® PCR 1 x 8 Strip Domed Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile
Product NumberPCR-02CP-C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 1 x 8 strip domed PCR caps, in an assortment of colors, are designed to fit 8 strip PCR tubes and 96 well PCR microplates.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$296.06 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | PCR-02CP-C |
Qty./Pk | 125 / Pk |
Qty./Cs | 1250 / Cs |
Brand | Axygen® |
Sterile | No |
Cap Style | Dome |
Cap Material | Polypropylene |
Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06324042
- Quality Certificate - Lot No.05624042
- Quality Certificate - Lot No.04724055
- Quality Certificate - Lot No.04324064
- Quality Certificate - Lot No.04124048
- Quality Certificate - Lot No.03724083
- Quality Certificate - Lot No.01724042
- Quality Certificate - Lot No.34323042
- Quality Certificate - Lot No.31523025
- Quality Certificate - Lot No.31323056
- Quality Certificate - Lot No.31123039
- Quality Certificate - Lot No.30923042
- Quality Certificate - Lot No.28923042
- Quality Certificate - Lot No.28323042
- Quality Certificate - Lot No.25823042
- Quality Certificate - Lot No.24723042
- Quality Certificate - Lot No.24023042
- Quality Certificate - Lot No.21923004
- Quality Certificate - Lot No.21423019
- Quality Certificate - Lot No.21223021
- Quality Certificate - Lot No.21223018
- Quality Certificate - Lot No.18723042
- Quality Certificate - Lot No.18623001
- Quality Certificate - Lot No.18323042
- Quality Certificate - Lot No.16223042