Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.5 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile, 1000/Cs
Product NumberPCR-05-C
(This is the suggested replacement for PCR-05-X)
Axygen® 0.5 mL polypropylene thin wall PCR tubes with flat caps are designed to fit standard 96 well blocks and are available in an assortment of colors. Ultra-thin and consistent wall thickness allows precise thermal transfer and even insertion cap ensures a tight fit to prevent evaporation.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
$637.68 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | PCR-05-C |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Axygen® |
Sterile | No |
Capacity | 0.5 mL |
Bottom Style | Conical |
Cap Material | Polypropylene |
Color | Clear |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10224817
- Quality Certificate - Lot No.07524817
- Quality Certificate - Lot No.06824817
- Quality Certificate - Lot No.05424817
- Quality Certificate - Lot No.05124056
- Quality Certificate - Lot No.05024015
- Quality Certificate - Lot No.04824031
- Quality Certificate - Lot No.04824007
- Quality Certificate - Lot No.04624010
- Quality Certificate - Lot No.04524011
- Quality Certificate - Lot No.04424010
- Quality Certificate - Lot No.04324015
- Quality Certificate - Lot No.04124040
- Quality Certificate - Lot No.03924055
- Quality Certificate - Lot No.03824045
- Quality Certificate - Lot No.03724091
- Quality Certificate - Lot No.00224817
- Quality Certificate - Lot No.35223817
- Quality Certificate - Lot No.35123002
- Quality Certificate - Lot No.35023002
- Quality Certificate - Lot No.34823001
- Quality Certificate - Lot No.34723001
- Quality Certificate - Lot No.34623008
- Quality Certificate - Lot No.34623002
- Quality Certificate - Lot No.34523003
- Quality Certificate - Lot No.34423003
- Quality Certificate - Lot No.34323002
- Quality Certificate - Lot No.34223004
- Quality Certificate - Lot No.34123003