Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-Well Polypropylene PCR Microplate Compatible with ABI, Semi-Skirted, Clear, Nonsterile
Product NumberPCR-96-AB-C
Learn More
Axygen® 96 well elevated skirt PCR microplate is designed to fit ABI Real Time PCR thermal cyclers and sequencers. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-well Semi-Skirted PCR Plate
- Single Notch Coner
- Application/Compatibility: Standard thermal cycling, ABI Real time PCR 7300, 7500, 7900, qPCR and ABI Sequencing
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$348.25 per case
Out of Stock
Product Number | PCR-96-AB-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Elevated skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
- Quality Certificate - Lot No.07424004
- Quality Certificate - Lot No.07224007
- Quality Certificate - Lot No.01824014
- Quality Certificate - Lot No.01524027
- Quality Certificate - Lot No.01324002
- Quality Certificate - Lot No.01224016
- Quality Certificate - Lot No.00924028
- Quality Certificate - Lot No.34323017
- Quality Certificate - Lot No.20823011
- Quality Certificate - Lot No.18123007
- Quality Certificate - Lot No.18023016
- Quality Certificate - Lot No.17923018
- Quality Certificate - Lot No.17823006
- Quality Certificate - Lot No.17723015
- Quality Certificate - Lot No.17623011
- Quality Certificate - Lot No.17523022
- Quality Certificate - Lot No.17123017
- Quality Certificate - Lot No.16723011
- Quality Certificate - Lot No.06523026
- Quality Certificate - Lot No.01523010
- Quality Certificate - Lot No.01423032
- Quality Certificate - Lot No.01323002
- Quality Certificate - Lot No.01223023
- Quality Certificate - Lot No.01123050
- Quality Certificate - Lot No.00323003
- Quality Certificate - Lot No.33622039
- Quality Certificate - Lot No.30522035
- Quality Certificate - Lot No.30422027
- Quality Certificate - Lot No.29722045