Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well Automation Compatible Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
Product NumberPCR-96-HS-AC-C

Learn More
Axygen® automation-compatible PCR microplate features a rigid frame with a small split that sustains heat transferring during and post thermal cycling without distorting its shape. The polypropylene plate also features raised rims around the wells to provide tight sealing to minimize heat evaporation. Compatible with most major thermal cyclers, sequencers, and automation platforms, the plate provides optimal performance for downstream applications, including high throughput screening.
- Remains flat during and post thermal cycling
- Raised well rims help reduce heat evaporation
- Clear wells, visible grid for easy sample loading and tracking
- Ultra-thin and consistent wall thickness for easy and consistent heat transfer
- Suitable for standard and real-time PCR
- Single notch corner
- SBS footprint
- Manufactured from polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatible with major automation platforms, thermal cyclers, and sequencers

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$251.91 per case
Less than 10 in Stock
Product Number | PCR-96-HS-AC-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Volume | 200 µL |
Sterile | No |
Application | Diagnostics |
- Quality Certificate - Lot No.04325100
- Quality Certificate - Lot No.04325099
- Quality Certificate - Lot No.03725003
- Quality Certificate - Lot No.01525048
- Quality Certificate - Lot No.01525047
- Quality Certificate - Lot No.25324051
- Quality Certificate - Lot No.25124028
- Quality Certificate - Lot No.24924051
- Quality Certificate - Lot No.24824039
- Quality Certificate - Lot No.24624038
- Quality Certificate - Lot No.16524027
- Quality Certificate - Lot No.12324011
- Quality Certificate - Lot No.10724058
- Quality Certificate - Lot No.10124015
- Quality Certificate - Lot No.27623027
- Quality Certificate - Lot No.27523032
- Quality Certificate - Lot No.22623031
- Quality Certificate - Lot No.22523029
- Quality Certificate - Lot No.21223020
- Quality Certificate - Lot No.21123019
- Quality Certificate - Lot No.20823007
- Quality Certificate - Lot No.33921009
- Quality Certificate - Lot No.33821008
- Quality Certificate - Lot No.33621007
- Quality Certificate - Lot No.33421004
- Quality Certificate - Lot No.33321007
- Quality Certificate - Lot No.33121011
- Quality Certificate - Lot No.33021029