Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, New Zealand Origin (Gamma Irradiated)
Product Number35-098-CV
- Fetal Bovine Serum, New Zealand Origin.
- Collected at government registered facilities in New Zealand.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
12 902,61 kr per each
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 35-098-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | New Zealand Origin |
Type | Fetal |
Treatment | Gamma Irradiated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05222001
- Quality Certificate - Lot No.34221002
- Quality Certificate - Lot No.31221003
- Quality Certificate - Lot No.14621005
- Quality Certificate - Lot No.10221007
- Quality Certificate - Lot No.16720009
- Quality Certificate - Lot No.16720008
- Quality Certificate - Lot No.16020005
- Quality Certificate - Lot No.02820001
- Quality Certificate - Lot No.32519002
- Quality Certificate - Lot No.32519001