Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 40 µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case
Product Number352340
Falcon® 40 µm cell strainer is a sterile, easy-to-use device for rapidly isolating primary cells to consistently obtain a uniform single-cell suspension from tissues. Applications include stem cells and primary cells. Individually packaged, 50/case
Features
- Strong nylon mesh with 40- micron pores for optimal performance in a variety of applications
- Evenly spaced mesh pores providing consistent and reliable results
- Conveniently accessible in individual packaging
- Extended lip on strainer enables aseptic handling with forceps
- Molded color-coded polypropylene frame with tab enables easy handling and identification
- Fits perfectly into 50 mL Falcon Conical Tube
- Disposable, easy-to-use, inexpensive, maintains sample integrity
- Sterilized by gamma irradiation, noncytotoxic
Application
- Faster, easier alternative to gauze filtration
- Ideal for preparation of flow cytometry samples, including:
- Single cell suspensions of blood cells from marrow, pancreas, thymus, tonsil, and lymph nodes
- Stem cells, tissue-derived cells, and cancer cells
- Preparation of specimens for primary cell cultures and immunogens
- Preparation of freezing stocks
- Filtering agglutinative proteins produced in inactivation serum
104,86 € per case
Added to Your Shopping Cart
Details
| Product Number | 352340 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08125001
- Quality Certificate - Lot No.07925001
- Quality Certificate - Lot No.36363636
- Quality Certificate - Lot No.289797
- Quality Certificate - Lot No.289093
- Quality Certificate - Lot No.286789
- Quality Certificate - Lot No.286014
- Quality Certificate - Lot No.283569
- Quality Certificate - Lot No.283028
- Quality Certificate - Lot No.282552
- Quality Certificate - Lot No.281638
- Quality Certificate - Lot No.281021
- Quality Certificate - Lot No.278919
- Quality Certificate - Lot No.278631
- Quality Certificate - Lot No.278250
- Quality Certificate - Lot No.277919
- Quality Certificate - Lot No.277765
- Quality Certificate - Lot No.277423
- Quality Certificate - Lot No.276750
- Quality Certificate - Lot No.276574
- Quality Certificate - Lot No.275756
- Quality Certificate - Lot No.274786
- Quality Certificate - Lot No.274387
- Quality Certificate - Lot No.274167
- Quality Certificate - Lot No.273287
- Quality Certificate - Lot No.272723
- Quality Certificate - Lot No.271951
- Quality Certificate - Lot No.271395
- Quality Certificate - Lot No.266428
- Quality Certificate - Lot No.265229