text.skipToContent text.skipToNavigation

Falcon® Cell Strainers

E-mail

  • A faster and easier alternative to gauze filtration in procedures involving dissociation of cells from either clumps or primary tissues
  • Consistently obtain a more uniform single-cell suspension
  • Three nylon mesh pore sizes for optimal performance in a variety of applications
  • Sterilized and conveniently accessible in individual packaging
  • Extended lip on strainer enables aseptic handling with forceps
  • Strainers are made of a strong nylon mesh with 40, 70, or 100 µm pores that are evenly spaced for consistent results
  • Molded color-coded polypropylene frame with tab enables easy handling
  • Features

    Sterile
  • Individually packaged

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
352340 Falcon® 40 µm Cell Strainer, Blue, Sterile, Individually Packaged, 50/Case   1 / Pk     50 / Cs     Falcon®   per case