text.skipToContent text.skipToNavigation

Costar® 6孔透明未处理多孔板,大包装,无菌

Product Number3736

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 平底
  • 带凝结环的单向板盖,有助于减少污染
  • 独立的字母数字编码便于区分孔
  • 统一尺寸,便于堆放
  • 经过γ-辐照灭菌
  • 无热原


生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


You might also be interested in
Corning® Treated Culture Dishes
Falcon® Cell Culture Dishes
Corning® 96-well Clear Polystyrene Microplates
Falcon® 培养板
Details
Product Number   3736
数量/包   5 /包  
数量/箱   100 /箱  
品牌   Corning®  
平板规格   6孔  
平板特性   标准  
平板颜色   透明  
孔容积   16.8 mL  
细胞生长面积   9.5 cm² (近似值)  
建议中等孔容积   1.9 - 2.9 mL  
无菌   是  
含盖   是  
Specifications Documents