Corning® BioCoat® Laminin 96-well Clear Flat Bottom TC-treated Microplate with Lid, 5/Case
Product Number354410

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse laminin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$183.08 per case
Added to Your Shopping Cart
Details
Product Number | 354410 |
Qty./Pk | 1 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 370 µL |
Cell Growth Area | 0.32 cm² |
Lids Included | Yes |
Storage | 2°C- 8°C |
Surface Coating | Laminin |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31624003
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.8281008
- Quality Certificate - Lot No.8029224
- Quality Certificate - Lot No.3352950
- Quality Certificate - Lot No.2017002
- Quality Certificate - Lot No.1228005
- Quality Certificate - Lot No.1165005
- Quality Certificate - Lot No.1046003