text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case

Product Number354596

E-mail

Corning® BioCoat™ Poly-D-Lysine/Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine and laminin. Flat bottom, with lid, 5/case

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$313.47 per case

Details
Product Number   354596
Qty./Pk   1 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   370 µL  
Cell Growth Area   0.32 cm²  
Lids Included   Yes  
Storage   2°C- 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
Specifications Documents