Corning® BioCoat® Collagen I 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
产品编号356519
(This is the suggested replacement for 356699.)
Corning® BioCoat™ Collagen I 96-well White/Opaque Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Opaque flat bottom, with lid, 10 sleeves of 5, 50/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 356519 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Cell Growth Area | 0.25 cm² |
| Surface Coating | Collagen I |
产品规格文件