text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I-coated Microplates

E-mail

Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.

Applications include:

  • Promotion of cell attachment and spreading
  • Rapid expansion of cell populations
  • Serum-free or reduced serum culture
  • Cell adhesion assays
  • Improving survival of primary cells in culture

Source

  • Rat tail tendon
  • Quality Control

    • Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
    • Tested and found negative for bacteria and fungi
    • Collagen I purity >90% by SDS-PAGE

    Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
    354407 Corning® BioCoat® Collagen I 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    354519 Corning® BioCoat® Collagen I 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    354649 Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    354650 Corning® BioCoat® Collagen I 96-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    354664 Corning® BioCoat® Collagen I 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    354665 Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    Contact Customer Service
    354666 Corning® BioCoat® Collagen I 384-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    Contact Customer Service
    354667 Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Case   5 / Pk     5 / Cs     Corning®   per case
    Contact Customer Service
    356407 Corning® BioCoat® Collagen I 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356519 Corning® BioCoat® Collagen I 96-well White/Opaque Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356649 Corning® BioCoat® Collagen I 96-well Black/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356664 Corning® BioCoat® Collagen I 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356665 Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    356666 Corning® BioCoat® Collagen I 384-well Clear Flat Bottom TC-treated Microplate with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356667 Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom Microplate, with Lid, 5/Pack, 50/Case   5 / Pk     50 / Cs     Corning®   per case
    Contact Customer Service
    356705 Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom Microplate, w/Lid, 20/Pack, 80/Case   20 / Pk     80 / Cs     Corning®   per case
    Contact Customer Service