Corning® BioCoat® Poly-D-Lysine 96-well Black/Clear Flat Bottom TC-treated Assay Plate, with Lid, 5/Case
Product Number354640
Corning® BioCoat™ Poly-D-Lysine 96-well Black/Clear Plate is comprised of black TC-treated polystyrene with a uniform application of Poly-D-Lysine. Clear flat bottom, with lid, 5/case
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 354640 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
Specifications Documents