Corning® BioCoat® Poly-D-Lysine 96-well Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
产品编号356461
This is the suggested replacement for 356690.
Corning® BioCoat™ Poly-D-Lysine 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 10 sleeves of 5, 50/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 356461 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Poly-D-Lysine |
产品规格文件
可用的证书
- 质量证书 – 批号 15226015
- 质量证书 – 批号 09726018
- 质量证书 – 批号 31625009
- 质量证书 – 批号 28725021
- 质量证书 – 批号 28025016
- 质量证书 – 批号 25325013
- 质量证书 – 批号 16125014
- 质量证书 – 批号 12525009
- 质量证书 – 批号 06325031
- 质量证书 – 批号 28824026
- 质量证书 – 批号 26824007
- 质量证书 – 批号 21124009
- 质量证书 – 批号 16224046
- 质量证书 – 批号 14124010
- 质量证书 – 批号 12224021
- 质量证书 – 批号 11424035
- 质量证书 – 批号 04624022
- 质量证书 – 批号 34223013
- 质量证书 – 批号 33123013
- 质量证书 – 批号 32623010
- 质量证书 – 批号 27523022
- 质量证书 – 批号 26123007
- 质量证书 – 批号 23323024
- 质量证书 – 批号 12123022
- 质量证书 – 批号 11023003
- 质量证书 – 批号 03723008
- 质量证书 – 批号 03023013
- 质量证书 – 批号 01623007
- 质量证书 – 批号 34922028
- 质量证书 – 批号 25922010