text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine 384-well Black/Clear Flat Bottom TC-treated Microplate, 5/Pack, 50/Case

Product Number356663

E-mail
Corning® BioCoat™ Poly-D-Lysine 384-well Black/Clear Plate is comprised of black polystyrene with a uniform application of Poly-D-Lysine. Clear flat bottom, with lid, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 1’676.82 per case

Details
Product Number   356663
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Storage   4°- 30°C  
Surface Coating   Poly-D-Lysine  
Specifications Documents