text.skipToContent text.skipToNavigation

Corning® Disposable Aseptic Transfer Cap for Corning® CellSTACK Culture Chambers

电子邮件

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
11757 Corning® CellSTACK 6in Tube Female MPC Connector   1 /包     5 /箱     Corning®   N/A per case
11758 Corning® CellSTACK 24in Tube Female MPC Connector   1 /包     5 /箱     Corning®   N/A per case
11759 Corning® CellSTACK 24in Tube ASQ G Connector N/A per case
3281 Corning® 33mm Vented Polyethylene Filling Cap with 3/8” (9.5mm) ID Tubing and 50mm Filter with 0.2 µm Pore Hydrophobic Membrane   1 /包     5 /箱     Corning®   N/A per case
3282 Corning® 33mm Polyethylene Filling Cap with 1/8” (3.2mm) ID Tubing and a Female Luer 1/8” (3.2mm) Hose Barb with a Male Luer Lock Plug   1 /包     5 /箱     Corning®   N/A per case
3283 Corning® 33mm Polyethylene Filling Cap with 3/8” (9.5mm) ID Tubing and a 5/16” (7.94mm) ID Barbed Fitting   1 /包     5 /箱     Corning®   N/A per case
3284 Corning® 33mm Vented Polyethylene Filling Cap with 1/4” (6.4mm) ID Tubing and 37mm Filter with Hydrophobic Glass Fiber Filter   1 /包     4 /箱     Corning®   N/A per case
3328 Corning® 33mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4” (6.4mm) ID Coupling and a Male MPC Polycarbonate End Cap   1 /包     4 /箱     Corning®   N/A per case
3329 Corning® 33mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8” (9.5mm) ID Coupling and a Male MPC Polycarbonate End Cap N/A per case
3333 Corning® 33mm Polyethylene Filling Cap with 1/4” (6.4mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap N/A per case
3334 Corning® 33mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4” (6.4mm) ID Coupling and a Female MPC Polycarbonate End Cap N/A per case
3339 Corning® 33mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8” (9.5mm) ID Coupling and a Female MPC Polycarbonate End Cap N/A per case
3718 Corning® CellSTACK Vent Accessory, 33mm HDPE Barbed Cap with 3/8in ID Tubing and 0.2um Filter   1 /包     5 /箱     Corning®   N/A per case