Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom PP Test Tube, Graduated, without Cap, Sterile, 125/Pack, 1000/Case
Product Number352018
Falcon® 17x100mm, 14 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. Each tube features printed blue graduations and a white writing patch. These sterile tubes are sold 125 to a pack and 1,000 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Fr. 197.80 per case
| Product Number | 352018 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Style | No cap |
| Graduations | Yes |
| Capacity | 14 mL |
| Sterile | Yes |
| O.D. | 17 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
- Quality Certificate - Lot No.14826019
- Quality Certificate - Lot No.11426019
- Quality Certificate - Lot No.34325049
- Quality Certificate - Lot No.31425045
- Quality Certificate - Lot No.19525160
- Quality Certificate - Lot No.12525046
- Quality Certificate - Lot No.04825042
- Quality Certificate - Lot No.02725015
- Quality Certificate - Lot No.01525526
- Quality Certificate - Lot No.19924052
- Quality Certificate - Lot No.11324072
- Quality Certificate - Lot No.08224032
- Quality Certificate - Lot No.18923002
- Quality Certificate - Lot No.18823031
- Quality Certificate - Lot No.13623005
- Quality Certificate - Lot No.07423001
- Quality Certificate - Lot No.07323001
- Quality Certificate - Lot No.06923004
- Quality Certificate - Lot No.06723006
- Quality Certificate - Lot No.06523037
- Quality Certificate - Lot No.06423025
- Quality Certificate - Lot No.02022031
- Quality Certificate - Lot No.01922041
- Quality Certificate - Lot No.35621046
- Quality Certificate - Lot No.32821059
- Quality Certificate - Lot No.28721038
- Quality Certificate - Lot No.12521047
- Quality Certificate - Lot No.00721020
- Quality Certificate - Lot No.00521041
- Quality Certificate - Lot No.00221090