text.skipToContent text.skipToNavigation

Falcon® 5 mL Round Bottom High Clarity PP Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case

Product Number352063

E-mail

Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   352063
Qty./Pk   25 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Tube Style   Test  
Cap Color   Natural  
Graduations   Non  
Capacity   5 mL  
Sterile   Oui  
O.D.   12 mm  
Product Material   Polypropylene  
Application   Diagnostics  
Specifications Documents