Falcon® 5 mL Round Bottom High Clarity PP Test Tube, with Snap Cap, Sterile, 25/Pack, 500/Case
产品编号352063
Falcon® 12x75mm, 5 mL high-clarity polypropylene (PP) round bottom test tubes have a 3,000 RCF rating. The tubes come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. The sterile tubes are sold 25 to a pack and 500 to a case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 352063 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Tube Style | Test |
| Cap Color | Natural |
| Graduations | No |
| Capacity | 5 mL |
| Sterile | Yes |
| O.D. | 12 mm |
| Product Material | Polypropylene |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 12726042
- 质量证书 – 批号 12626041
- 质量证书 – 批号 11626018
- 质量证书 – 批号 10826014
- 质量证书 – 批号 10726021
- 质量证书 – 批号 10326021
- 质量证书 – 批号 05726016
- 质量证书 – 批号 05626026
- 质量证书 – 批号 05526022
- 质量证书 – 批号 02226039
- 质量证书 – 批号 01926045
- 质量证书 – 批号 31725021
- 质量证书 – 批号 31625023
- 质量证书 – 批号 31625022
- 质量证书 – 批号 30225024
- 质量证书 – 批号 30225023
- 质量证书 – 批号 26525091
- 质量证书 – 批号 25425021
- 质量证书 – 批号 11325035
- 质量证书 – 批号 11325034
- 质量证书 – 批号 11225040
- 质量证书 – 批号 11125033
- 质量证书 – 批号 11125030
- 质量证书 – 批号 11025027
- 质量证书 – 批号 10925029
- 质量证书 – 批号 10825011
- 质量证书 – 批号 10725008
- 质量证书 – 批号 10625043
- 质量证书 – 批号 10625020
- 质量证书 – 批号 10525018