- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
- Sterile
- Dimensions listed (diameter x height)
产品编号 | 产品名称 | Qty./Pk | Qty./Cs | Brand | 规格 | ||
---|---|---|---|---|---|---|---|
351006 | Falcon® 50 mm x 9 mm Not TC-treated Tight-fit Lid Style Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351007 | Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351008 | Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌 | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351029 | Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351058 | Falcon® 150 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 10/Pack, 100/Case | 10 / Pk | 100 / Cs | Falcon® | N/A | per case |