text.skipToContent text.skipToNavigation

Corning® Storage Bottle, 30mL with 18mm HDPE Screw Cap, PET, Sterile, Bulk, 12/Tray, 120/Case

Product Number431729

E-mail

Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.

Features:

  • Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
  • Break-resistant bottles are an ergonomic and easy to handle alternative to glass
  • Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic.
  • Leakproof, tamper-evident 31.7mm HDPE screw cap
  • Molded graduations for accurate measurements
  • USP class VI compliant bottles are validated noncytoxic and nonhemolytic


$312.40 per case

Details
Product Number   431729
Qty./Cs   120 / Cs  
Brand   Corning®  
Packaging Format   12 Bottles/Tray  
Capacity   30 mL  
Cap Style   Screw cap  
Cap Material   High density polyethylene  
Cap Color   Natural  
Graduation Interval   10 mL  
Height   61 mm (approx.)  
Cross Section   38mm (approx)  
Sterile   Yes  
Graduation Range   10 - 30 mL  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents