- Auto-stable hinged-cap
- Lightweight and break-resistant
- Transparent or blue Polypropylene (PP)
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| FL100-01 | Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, 350/Case | 350 / Pk | 350 / Cs | Corning® | N/A | per case | |
| FL100-05 | Corning® Gosselin™ Straight Container, 90 mL, PP, Graduated to 80 mL, Hinged cap, Sterile, 350/Case | 350 / Pk | 350 / Cs | Corning® | N/A | per case | |
| FL300-01 | Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged Cap, 240/Case | 240 / Pk | 240 / Cs | Corning® | N/A | per case | |
| FL300-04 | Corning® Gosselin™ Straight Container, 300 mL, PP, Graduated, Hinged cap, Sterile, 240/Case | 240 / Pk | 240 / Cs | Corning® | N/A | per case | |
| FL35-02 | Corning® Gosselin™ Straight Container, 35 mL, PP, Hinged Cap, 950/Case | 950 / Pk | 950 / Cs | Corning® | N/A | per case | |
| FL60-04 | Corning® Gosselin™ Straight Container, 50 mL, PP, Graduated, Hinged cap, Sterile, 650/Case | 650 / Pk | 650 / Cs | Corning® | 175,10 € | per case | |
| FL60-05 | Corning® Gosselin™ Straight Container, 50 mL, Blue PP, Graduated, Blue Hinged cap, 650/Case | 650 / Pk | 650 / Cs | Corning® | N/A | per case |