- Corning polypropylene microcentrifuge tubes feature screw caps that provide a tight secure seal.
- Choice of attached cap with silicone O-Ring or unattached rim seal cap.
- Withstands a maximum 20,000 RCF.
- Sterile
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 430909 | Corning® 1.5 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | N/A | per case | |
| 430915 | Corning® 2 mL Attached Screw Cap Microcentrifuge Tube, with O-ring, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | N/A | per case | |
| 430917 | Corning® 2 mL Screw Cap Microcentrifuge Tube, Polypropylene, Sterile | 50 / Pk | 500 / Cs | Corning® | $211.31 | per case |