- 吸头规格:384吸头
- 吸头容量范围:25 μL至50 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非无菌或无菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:AP-384、384通道低容量 (仅限FXF-384-XL-R-S)
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
|---|---|---|---|---|---|---|---|
| FX-384-30FP-R | Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| FX-384-30FP-R-S | Axygen® 384孔吸头,30µL,透明,不带滤芯,无菌,超细尖端,SLAS标准吸头盒 | N/A | per case | ||||
| FX-384-45FP-R | Axygen® 384-well tips, 45µL, Clear, Non-filtered, Non-sterile, Fine Point, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| FX-384-R | Axygen® 384孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | N/A | per case | ||||
| FX-384-R-S | Axygen® 384孔吸头,30µL,透明,不带滤芯,无菌,SLAS标准吸头盒 | N/A | per case | ||||
| FX-384-XL-R | Axygen® 384孔吸头,50µL,透明,不带滤芯,非灭菌,加长,SLAS标准吸头盒 | N/A | per case | ||||
| FX-384-XL-R-S | Axygen® 384-well tips, 50µL, Clear, Non-filtered, Sterile, Extended Length, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case | |
| FXF-384-30FP-R-S | Axygen® 384孔吸头,25µL,透明,带滤芯,无菌,超细尖端,SLAS标准吸头盒 | N/A | per case | ||||
| FXF-384-45FP-R-S | Axygen® Automation Tips for Beckman Coulter®, 45 µL, Clear, Filtered, Sterile | N/A | per case | ||||
| FXF-384-XL-R-S | Axygen® 384-well tips, 30µL, Clear, Filtered, Sterile, Extended Length, SLAS Rack | 3840 / Pk | 19200 / Cs | Axygen® | N/A | per case |