text.skipToContent text.skipToNavigation

Corning® TSB (Tryptic Soy Broth)

E-mail

Tryptic Soy Broth is a sterile-filtered, ready-to-use solution for use in sterility testing and validation in the manufacture of a liquid product. The use of this medium in place of the product intended for production allows for the assessment of the capability of an aseptic manufacturing process. Due to the rich nutrient base, TSB may be used in the cultivation of fastidious micro-organisms. This growth medium has animal-free components, making it ideal for testing the sterility of animal-free biopharmaceutical processes.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
46-060-CI Corning® 100 mL TSB (Tryptic Soy Broth), animal free, Liquid   1 / Pk     1 / Ea     Corning®   per each
Contact Customer Service
46-060-CM Corning® 1L TSB (Tryptic Soy Broth), animal free, Liquid   1 / Pk     1 / Ea     Corning®   per each
Contact Customer Service
46-060-LB Corning® 20L TSB (Tryptic Soy Broth), animal free, Liquid   1 / Pk     1 / Ea     Corning®   per each