text.skipToContent text.skipToNavigation

PYREX® Serialized/Certified Buret, Class A, Colored Scale, PTFE Stopcock Plug

E-mail

Calibrated to Class A tolerances in accordance with ASTM D-511, E-542, and ASTM E-287. Each buret is individually serialized and supplied with a Certificate of Identification and Capacity, traceable to NIST standards. This buret has colored markings with fine, sharp lines, and large easy-to-read numbers. Each buret is supplied with a dust cover. All sizes are furnished with a 2 mm bore stopcock plug.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2105-10 PYREX® 10 mL Serialized/Certified Class A Buret with PTFE Stopcock Plug   1 / Pk     1 / Cs     PYREX®   $282.33 per case
2105-100 PYREX® 100 mL Serialized/Certified Class A Buret with PTFE Stopcock Plug   1 / Pk     1 / Cs     PYREX®   $363.18 per case
2105-25 PYREX® 25 mL Serialized/Certified Class A Buret with PTFE Stopcock Plug   1 / Pk     1 / Cs     PYREX®   $298.00 per case
2105-50 PYREX® 50 mL Serialized/Certified Class A Buret with PTFE Stopcock Plug   1 / Pk     1 / Cs     PYREX®   $308.03 per case