This type is very useful in preparation work, or in making separations where it is necessary to wash the precipitate and redissolve with chemicals which would attack filter paper. The angle of the funnel body facilitates the removal of precipitates.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
This type is very useful in preparation work, or in making separations where it is necessary to wash the precipitate and redissolve with chemicals which would attack filter paper. The angle of the funnel body facilitates the removal of precipitates.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 36210-50M | PYREX® Hirsch Funnels with 20 mm Diameter Medium Porosity Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | $94.99 | per case | |
| 36210-75M | PYREX® Hirsch Funnels with 30 mm Diameter Medium Porosity Fritted Disc | 1 / Pk | 1 / Cs | PYREX® | $136.10 | per case |