Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® HTS Transwell®-96 Permeable Support with 8.0 µm Pore Polyester Membrane, 8 per Case, Sterile
Product Number3384

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- HTS Transwell®-96 permeable supports have an array of 96 wells with permeable inserts connected by a rigid robotics-friendly tray
- Product includes : HTS Transwell®-96 permeable support insert, receiver plate (96 wells for growth or assay steps) and 1 sterile lid; 8 sets per case
- 8.0 µm pores size PET (polyester) membrane
- Membrane area for cell growth or cell migration is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
- All membranes are treated for cell attachment
- Receiver plates are untreated
- Lid – minimizes evaporation and protects against contamination

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$925.29 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3384 |
Qty./Pk | 4 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 8 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25424049
- Quality Certificate - Lot No.19824014
- Quality Certificate - Lot No.12024053
- Quality Certificate - Lot No.12024006
- Quality Certificate - Lot No.07924038
- Quality Certificate - Lot No.03624008
- Quality Certificate - Lot No.03324037
- Quality Certificate - Lot No.00924011
- Quality Certificate - Lot No.27723025
- Quality Certificate - Lot No.26023013
- Quality Certificate - Lot No.24423027
- Quality Certificate - Lot No.21423011
- Quality Certificate - Lot No.19323005
- Quality Certificate - Lot No.17423011
- Quality Certificate - Lot No.13223010
- Quality Certificate - Lot No.13223008
- Quality Certificate - Lot No.12223032
- Quality Certificate - Lot No.12223010
- Quality Certificate - Lot No.09723017
- Quality Certificate - Lot No.03223032
- Quality Certificate - Lot No.03123052
- Quality Certificate - Lot No.29722037
- Quality Certificate - Lot No.27822028
- Quality Certificate - Lot No.27722039
- Quality Certificate - Lot No.27622010
- Quality Certificate - Lot No.25022032
- Quality Certificate - Lot No.15722010
- Quality Certificate - Lot No.13022038
- Quality Certificate - Lot No.32121013
- Quality Certificate - Lot No.21421013