Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | |
---|---|---|---|---|---|---|
432081 | XT冷却核心,适用于Corning® CoolBox™ XT工作站,0.5°至4°C | 1 /包 | 1 /箱 | Corning® | per case | |
432082 | XT冷冻核心,适用于Corning® CoolBox™ XT工作站,低于0°C | 1 /包 | 1 /箱 | Corning® | per case | |
432083 | 加高圈,适用于Corning® CoolBox™ XT,紫色 | 1 /包 | 1 /箱 | Corning® | per case | |
432084 | 加高圈,适用于Corning® CoolBox™ XT,绿色 | 1 /包 | 1 /箱 | Corning® | per case | |
432085 | 加高圈,适用于Corning® CoolBox™ XT,橙色 | 1 /包 | 1 /箱 | Corning® | per case | |
432086 | 加高圈,适用于Corning® CoolBox™ XT,粉色 | 1 /包 | 1 /箱 | Corning® | per case | |
432087 | 加高圈,适用于Corning® CoolBox™ 2XT,紫色 | 1 /包 | 1 /箱 | Corning® | per case | |
432088 | 加高圈,适用于Corning® CoolBox™ 2XT,绿色 | 1 /包 | 1 /箱 | Corning® | per case | |
432089 | 加高圈,适用于Corning® CoolBox™ 2XT,橙色 | 1 /包 | 1 /箱 | Corning® | per case | |
432090 | 加高圈,适用于Corning® CoolBox™ 2XT,粉色 | 1 /包 | 1 /箱 | Corning® | per case |