- Tip format: 384 tip
- Tip volume range: 30 µL
- Tip material: Clear or black polypropylene
- RNase-/DNase-/human gDNA-free
- Nonpyrogenic
- Compatible head: FLIPR Liberty 384, FLIPR Tetra
- Rack format: ANSI
- Rack material: Polypropylene
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FT-384-BK-R | Axygen® 384-well tips Device, 30µL, Black, Non-filtered, Non-sterile, SLAS Rack | 3840 /包 | 19200 /箱 | Axygen® | ¥29,191.70 | per case | |
FT-384-C-R | Axygen® 384孔吸头,30µL,透明,不带滤芯,非灭菌,SLAS标准吸头盒 | 3840 /包 | 19200 /箱 | Axygen® | N/A | per case | |
LT-384-BK-R | Axygen® 384-well tips, Black, 30µL, Non-filtered, Non-sterile, SLAS Rack | N/A | per case | ||||
LT-384-R | Axygen® 384-well tips, Clear, 30µL, Non-filtered, Non-sterile, SLAS Rack | $3,673.14 | per case |