
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case
Product NumberFC1000-18

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FC1000-18 |
Qty./Pk | 77 / Pk |
Qty./Cs | 77 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933490
- Quality Certificate - Lot No.926855
- Quality Certificate - Lot No.918978
- Quality Certificate - Lot No.905421
- Quality Certificate - Lot No.902084
- Quality Certificate - Lot No.895281
- Quality Certificate - Lot No.892415
- Quality Certificate - Lot No.883904
- Quality Certificate - Lot No.881708
- Quality Certificate - Lot No.877046
- Quality Certificate - Lot No.873647
- Quality Certificate - Lot No.871454
- Quality Certificate - Lot No.867152
- Quality Certificate - Lot No.859821
- Quality Certificate - Lot No.842733
- Quality Certificate - Lot No.832608
- Quality Certificate - Lot No.827488
- Quality Certificate - Lot No.826153
- Quality Certificate - Lot No.823203
- Quality Certificate - Lot No.816577
- Quality Certificate - Lot No.811559
- Quality Certificate - Lot No.807622
- Quality Certificate - Lot No.800273
- Quality Certificate - Lot No.796727
- Quality Certificate - Lot No.786804
- Quality Certificate - Lot No.784958
- Quality Certificate - Lot No.779374
- Quality Certificate - Lot No.775196
- Quality Certificate - Lot No.766806
- Quality Certificate - Lot No.756510