
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case
Product NumberFC510-07

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | FC510-07 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.927398
- Quality Certificate - Lot No.921289
- Quality Certificate - Lot No.913499
- Quality Certificate - Lot No.907620
- Quality Certificate - Lot No.900207
- Quality Certificate - Lot No.893145
- Quality Certificate - Lot No.887374
- Quality Certificate - Lot No.876360
- Quality Certificate - Lot No.872944
- Quality Certificate - Lot No.867159
- Quality Certificate - Lot No.860608
- Quality Certificate - Lot No.852679
- Quality Certificate - Lot No.799670
- Quality Certificate - Lot No.795300
- Quality Certificate - Lot No.762023
- Quality Certificate - Lot No.757115
- Quality Certificate - Lot No.719215
- Quality Certificate - Lot No.700724
- Quality Certificate - Lot No.694710
- Quality Certificate - Lot No.690355
- Quality Certificate - Lot No.665869
- Quality Certificate - Lot No.650786
- Quality Certificate - Lot No.627542
- Quality Certificate - Lot No.625765
- Quality Certificate - Lot No.622115
- Quality Certificate - Lot No.608132
- Quality Certificate - Lot No.604643