
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case
Product NumberHFC1000-53

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC1000-53 |
Qty./Pk | 77 / Pk |
Qty./Cs | 77 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.930909
- Quality Certificate - Lot No.926874
- Quality Certificate - Lot No.922821
- Quality Certificate - Lot No.913514
- Quality Certificate - Lot No.898858
- Quality Certificate - Lot No.887395
- Quality Certificate - Lot No.883927
- Quality Certificate - Lot No.881728
- Quality Certificate - Lot No.871476
- Quality Certificate - Lot No.843422
- Quality Certificate - Lot No.840873
- Quality Certificate - Lot No.837646
- Quality Certificate - Lot No.811569
- Quality Certificate - Lot No.806079
- Quality Certificate - Lot No.796521
- Quality Certificate - Lot No.763625
- Quality Certificate - Lot No.756575
- Quality Certificate - Lot No.751858
- Quality Certificate - Lot No.751784
- Quality Certificate - Lot No.751081
- Quality Certificate - Lot No.737321
- Quality Certificate - Lot No.720373
- Quality Certificate - Lot No.705738
- Quality Certificate - Lot No.705097
- Quality Certificate - Lot No.701380
- Quality Certificate - Lot No.693410
- Quality Certificate - Lot No.690738
- Quality Certificate - Lot No.684659
- Quality Certificate - Lot No.674588
- Quality Certificate - Lot No.672643