
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 100/Case
Product NumberHFC510-02

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC510-02 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.935538
- Quality Certificate - Lot No.931477
- Quality Certificate - Lot No.927414
- Quality Certificate - Lot No.924055
- Quality Certificate - Lot No.920155
- Quality Certificate - Lot No.917705
- Quality Certificate - Lot No.913518
- Quality Certificate - Lot No.910880
- Quality Certificate - Lot No.908301
- Quality Certificate - Lot No.907639
- Quality Certificate - Lot No.900216
- Quality Certificate - Lot No.895309
- Quality Certificate - Lot No.893167
- Quality Certificate - Lot No.887398
- Quality Certificate - Lot No.883931
- Quality Certificate - Lot No.880948
- Quality Certificate - Lot No.876377
- Quality Certificate - Lot No.872959
- Quality Certificate - Lot No.867176
- Quality Certificate - Lot No.862832
- Quality Certificate - Lot No.860619
- Quality Certificate - Lot No.848252
- Quality Certificate - Lot No.843425
- Quality Certificate - Lot No.843424
- Quality Certificate - Lot No.840236
- Quality Certificate - Lot No.840235
- Quality Certificate - Lot No.828856
- Quality Certificate - Lot No.827499
- Quality Certificate - Lot No.824632
- Quality Certificate - Lot No.820406