
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case
Product NumberHFC510-03

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC510-03 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.927415
- Quality Certificate - Lot No.924057
- Quality Certificate - Lot No.920157
- Quality Certificate - Lot No.917707
- Quality Certificate - Lot No.913519
- Quality Certificate - Lot No.910881
- Quality Certificate - Lot No.907640
- Quality Certificate - Lot No.904073
- Quality Certificate - Lot No.899226
- Quality Certificate - Lot No.895310
- Quality Certificate - Lot No.893503
- Quality Certificate - Lot No.888409
- Quality Certificate - Lot No.887399
- Quality Certificate - Lot No.883932
- Quality Certificate - Lot No.880949
- Quality Certificate - Lot No.876379
- Quality Certificate - Lot No.872961
- Quality Certificate - Lot No.868681
- Quality Certificate - Lot No.862834
- Quality Certificate - Lot No.860621
- Quality Certificate - Lot No.853493
- Quality Certificate - Lot No.852693
- Quality Certificate - Lot No.848253
- Quality Certificate - Lot No.840237
- Quality Certificate - Lot No.835441
- Quality Certificate - Lot No.831944
- Quality Certificate - Lot No.824633
- Quality Certificate - Lot No.819276
- Quality Certificate - Lot No.813445
- Quality Certificate - Lot No.810295