
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 29 mm Red Tamper-evident Hinged Plug, Sterile, 1/Bag, 100/Case
Product NumberHFC510-04

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC510-04 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.935541
- Quality Certificate - Lot No.931480
- Quality Certificate - Lot No.927416
- Quality Certificate - Lot No.924058
- Quality Certificate - Lot No.920158
- Quality Certificate - Lot No.917708
- Quality Certificate - Lot No.910882
- Quality Certificate - Lot No.907641
- Quality Certificate - Lot No.899225
- Quality Certificate - Lot No.895311
- Quality Certificate - Lot No.893504
- Quality Certificate - Lot No.887400
- Quality Certificate - Lot No.883933
- Quality Certificate - Lot No.880950
- Quality Certificate - Lot No.876380
- Quality Certificate - Lot No.872962
- Quality Certificate - Lot No.868682
- Quality Certificate - Lot No.867179
- Quality Certificate - Lot No.862835
- Quality Certificate - Lot No.860622
- Quality Certificate - Lot No.853494
- Quality Certificate - Lot No.852694
- Quality Certificate - Lot No.848254
- Quality Certificate - Lot No.844831
- Quality Certificate - Lot No.844085
- Quality Certificate - Lot No.840238
- Quality Certificate - Lot No.835442
- Quality Certificate - Lot No.831945
- Quality Certificate - Lot No.827500
- Quality Certificate - Lot No.824634