
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case
Product NumberHFC520-01

- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€190.58 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | HFC520-01 |
Qty./Pk | 100 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.933514
- Quality Certificate - Lot No.932001
- Quality Certificate - Lot No.929689
- Quality Certificate - Lot No.927977
- Quality Certificate - Lot No.927417
- Quality Certificate - Lot No.924654
- Quality Certificate - Lot No.924653
- Quality Certificate - Lot No.922332
- Quality Certificate - Lot No.921800
- Quality Certificate - Lot No.917710
- Quality Certificate - Lot No.917709
- Quality Certificate - Lot No.914182
- Quality Certificate - Lot No.909608
- Quality Certificate - Lot No.905451
- Quality Certificate - Lot No.902766
- Quality Certificate - Lot No.902765
- Quality Certificate - Lot No.898863
- Quality Certificate - Lot No.898862
- Quality Certificate - Lot No.897387
- Quality Certificate - Lot No.897386
- Quality Certificate - Lot No.893896
- Quality Certificate - Lot No.890951
- Quality Certificate - Lot No.890950
- Quality Certificate - Lot No.886717
- Quality Certificate - Lot No.886716
- Quality Certificate - Lot No.883233
- Quality Certificate - Lot No.883232
- Quality Certificate - Lot No.881734
- Quality Certificate - Lot No.880951
- Quality Certificate - Lot No.878897